Caterpillar 972M

Caterpillar 972M

Price
265,000 USD
Year
2015
Working hours
5707 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00396
Unit NumberA8P00396
Catalog NumberCU4342469
Manufacturing Year2015
Hours5707 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Accessories
STANDARD LIFTSTANDARD LIFT
Additional Information6.25 CYD BKT
C9.3 ENGINE
CAB,AIR STANDARD
CAT PRODUCT LINK 321
COLD WEATHER STARTING 120V
COUNTERWEIGHT, 2300KG
HYDRAULICS, 2V RC
RADIO,AM/FM,CD/MP3,CB READY
TIER 4
TIRES, 26.5 R25 ** XHA2 MX L3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
engine
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red CAT ELC
  • STE02310
  • Normal
  • None
cooling system
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • JPN00494
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • First
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • 5.2 cubic yards
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Machine is in overall good condition. All machine systems function correctly.
  • Will need tires soon.
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
torque converter
  • Good
  • Good
  • Good
  • No
tires
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front15
Left Rear15
Right Front15
Right Rear15
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone