Caterpillar 972M

Caterpillar 972M

Price
171,000 USD
Year
2015
Working hours
6395 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00460
Unit Number21715550P
Catalog NumberCU4275277
Manufacturing Year2015
Hours6395 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$171,000
Tax-
Price Including Tax-
Features
Additional Information**

AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, MANUAL DIFF FRONT, ED
CAB AR, STANDARD
CAB ROOF, STANDARD
CAT 972M WHEEL LOADER
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 2300KG
COVER, HVAC, NON-METALLIC
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LIGHT, WARNING BEACON
LIGHTS, HALOGEN
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MIRRORS, EXTERNAL, HEATED
PRECLEANER, HVAC
PRODUCT LINK, SATELLITE PL321
PRODUCTION MEASUREMENT APP
QUICK COUPLER READY, STD LIFT
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)ION
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 MX XHA2 ** L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone