Caterpillar 972M

Caterpillar 972M

Price
214,044 USD
Year
2014
Working hours
6168 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00306
Unit Number22039428
Catalog NumberCU2574331
Manufacturing Year2014
Hours6168 h
CountryFrance
LocationRennes / Brece / Noyal-sur-vilaine, 35
Pricing
Price Excluding Tax$214,045
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
EPA LABELEPA LABEL
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
STANDARD LIFTSTANDARD LIFT
Additional InformationAUTO LUBE
EROPS
AIR CONDITIONER
RIDE CONTROL
DIFFERENTIAL, LIMITED SLIP
EPA LABEL
CE PLATE
STANDARD LIFT
WEIGHT MONITORING SYSTEM
AUTO SHIFT
LIGHTING SYSTEM
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • Poor
  • Reprise avec contre lame boulonnée
  • 4800 Litres
  • 3200 mm
comments, misc. repairs, general remarks
  • FR - 11
tires
  • 35 %
  • 26.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin25
Left RearMichelin50
Right FrontMichelin25
Right RearMichelin50
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone