Caterpillar 972M

Caterpillar 972M

Price
327,500 USD
Year
2015
Working hours
2554 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00214
Unit NumberLKE02943
Catalog NumberCU2244651
Manufacturing Year2015
Hours2554 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$327,500
Tax-
Price Including Tax-
Features
Additional Information*972M WHEEL LOADER
*REGIONAL PKG, NACD
*STANDARD PACKAGE
*LINKAGE, STANDARD LIFT
*COUNTERWEIGHT, 2300KG
*AXLES, MANUAL DIFF FRONT, ED
*HYDRAULICS, 2V RC, STD/HL
*HYDRAULIC OIL, STANDARD
*WEATHER, COLD START 120V
*LIGHTS, STANDARD
*SEAT, STANDARD-LHD
*SINGLE AXIS LEVERS, 2 VALVE
*SEAT BELT, 3" WIDE W/INDICATOR
*MIRRORS, EXTERNAL, BASIC
*STEERING, STANDARD
*PRODUCT LINK, CELLULAR PL522
*FAN, STANDARD
*COOLING, 9 FINS PER INCH
*ANTIFREEZE, -34C (-29F)
*CAB AR, STANDARD
*COVER, HVAC, PLASTIC
*CAB ROOF CAP
*FENDERS, STANDARD
*CAP GP, RAIN
*MANUAL GREASE, STANDARD
*SOUND SUPPRESSION, STANDARD
*RADIO, CB (READY)
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*GUARD, POWERTRAIN
*DOOR, OPENING SYSTEM REMOTE
TIRES, 26.5R25 TI STL3 * L3
LANE 1 ORDER
PACK, DOMESTIC TRUCK
CERT EMISSIONS, EPA TIER 4
SUN VISOR, REAR, FTO
LIGHTS, AUX, HALOGEN, FTO
PRICED 05/30/17 CR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone