Caterpillar 972M

Caterpillar 972M

Price
230,000 USD
Year
2016
Working hours
7910 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00935
Unit Number1171004
Catalog NumberCU4343020
Manufacturing Year2016
Hours7910 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional InformationAIR CONDITIONER
AM FM RADIO
AUTO SHIFT
BLUETOOTH
COUNTERWEIGHT
ENGINE ENCLOSURES
EROPS
LIGHTING
PRODUCT LINK
RIDE CONTROL
ULTRA LOW SULFUR DIESEL FUEL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • GoodEnclosed cab
  • GoodPaint chipping off
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • GoodScreen
  • Good
  • Good
  • Good
  • Good
  • No
  • YesTaken 4-26-2018 @ 7907 hours
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodROPS ISO 2008, FOPS ISO 2005
  • GoodInstalled April 2018
  • Good
  • Yes
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good83 ambient - 57 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good75 ambient - 110 vent
  • Good
  • Good7910 hours
  • Good
  • GoodInstalled April 2018
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • 90%
  • 75%
engine
  • GoodServiced 4-26-2018 @ 7907 hours
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • Good
  • GoodServiced 4-26-2018 @ 7907 hours
  • Good
  • GoodTurbo
  • GoodTurbo
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • YesServiced 4-26-2018 @ 7907 hours
  • Yes
  • No
  • Red
  • 90%
  • 75%
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesNo bottle installed
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 4-26-2018 @ 7907 hours
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • GoodParking brake rotor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • YesYes
  • No
  • 2nd forward to high idle
hydraulics
  • Good
  • GoodHoist, curl, float
  • Good
  • GoodServiced 4-26-2018 @ 7907 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodBOE can be turned
  • Good
  • Good
  • No
  • Yes
  • 6.25 yd3, 125 inch
  • Z1A19762
  • Z1A19762
  • 6.25 yd3, 125 inch
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Retail Fair
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesTaken 4-26-2018 @ 7907 hours
  • Yes
  • No
tires
  • No
  • No
  • 73%
  • Right rear tire worn low
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone M-Traction3165NoYesYes
Left RearMaxam MS3013067NoYesYes
Right FrontBridgestone M-Traction3063NoYesYes
Right RearMaxam MS30142100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone