Caterpillar 972M

Caterpillar 972M

Price
220,804 USD
Year
2014
Working hours
5267 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00404
Unit Number22040035
Catalog NumberCU4313777
Manufacturing Year2014
Hours5267 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$220,804
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
BUCKETBUCKET
Additional Informationalarme de recul
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • 4.5 M 3 DENTS 60% godet roche
comments, misc. repairs, general remarks
  • FR-23
tires
  • 30%
  • 26.5R25 MICHELIN XHA2 L3
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone