Caterpillar 972K

Caterpillar 972K

Price
96,683 USD
Year
2012
Working hours
11649 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00447
Unit Number22038618
Catalog NumberCU4350291
Manufacturing Year2012
Hours11649 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$96,683
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM CD RADIOAM FM CD RADIO
Additional InformationAM FM CD RADIO
AUTO LUBE
EROPS
AIR CONDITIONER
LIGHTING
CE PLATE
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • godet standard avec dents 4800 L 3200 MM 50%
comments, misc. repairs, general remarks
  • FR-23
tires
  • 40%
  • 40 %
  • 26R25 XHA2 MICHELIN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone