Caterpillar 972K

Caterpillar 972K

Price
162,693 USD
Year
2012
Working hours
8690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00548
Unit Number10433226
Catalog NumberCU4349514
Manufacturing Year2012
Hours8690 h
CountrySpain
LocationCentral-madrid
Pricing
Price Excluding Tax$162,693
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONER;AUTO LUBE;SUPP STEER;PRODUCT LINK;CE PLATE;Counterweight;RIDE CONTROL;WEIGHT MONITORING SYSTEM;STEER STIC;SIFFERENTIAL STANDARD;AUTO SHIFT;LIGHTING SYSTEM;UC/TYRES 5%;

CODE 4
TIREUC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINANZAUTO S.A.See InventorySelect contact
Mytractor Mytractor
Spain
Telephone:+34 91 874 03 80
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone