Caterpillar 972K

Caterpillar 972K

Price
260,500 USD
Year
2012
Working hours
5128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberZ4W00246
Unit Number11W69876
Catalog NumberCU2054014
Manufacturing Year2012
Hours5128 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$260,500
Tax-
Price Including Tax-
Features
Additional Information26.5 R25 REM2 ALL STEEL RADIAL
ANTIFREEZE, -50C (-58F)
AUTOLUBE, CATERPILLAR
AXLES, LSD/LSD ED, ETS
BUCKET-GP, 6.25 CYD
CATERPILLAR PRODUCT LINK 321
LANE 2 ORDER
LIGHTS, SIGNAL LED
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC RAIL
QUICK COUPLER, FUSION, 3V
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
CERT EMISSIONS, EPA TIER 4
COLD START PACKAGE (120V)
COMFORT PACKAGE
COOLING, HIGH AMBIENT
CUTTING EDGE, BOLT-ON
DOUBLE COIN (BRAND)
FILTER, CARBON FRESH AIR
GUARD, POWERTRAIN
HYDRAULICS, 3V
JOYSTICK, 3 VALVE
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE
WORK LIGHTING PKG, HID
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairSeveral have moderate peeling
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor lower end scratches and typical front loader arm rock chips
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCold started well- good power- no codes- emissions system fully operational
  • Good
  • Good
  • No
  • No
  • YesFresh service at 4056 hours on 12-2017
  • Yes
  • Yes
  • No
  • No
  • No
  • Cat- elc
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • FairSee photos- Right side lower line and fitting have a minor fluid seep
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Auto shift fully operational
steering
  • Good
  • GoodPilot control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Yes14G04687F
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodApprox 65% remaining on leading edge- but can be flipped to 100%
  • Good
  • Good
  • Good
  • 6.25 CYD- B.O.C.E / 11W69876B
  • 6.25 cyd
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Ready to work- Williston north store 4-10-2018- West yard.
  • AC, am-fm, rear view camera, selectable auto-shift, ride control, air ride seat, single joystick loader control, Cat auto-lube.
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
torque converter
  • Good
  • Good
tires
  • RF is an Advance brand radial- all others are Double Coin brand radials- 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front38
Left Rear30
Right Front40
Right Rear30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone