Caterpillar 972K

Caterpillar 972K

Price
193,366 USD
Year
2013
Working hours
7205 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00742
Unit Number22039790
Catalog NumberCU4289295
Manufacturing Year2013
Hours7205 h
CountryFrance
LocationBordeaux / Eysines, 33
Pricing
Price Excluding Tax$193,367
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationAM FM CD RADIO
AUTO LUBE
EROPS
ENGINE ENCLOSURES
AIR CONDITIONER
RIDE CONTROL
COUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIP
EPA LABEL
CE PLATE
STANDARD LIFT
WEIGHT MONITORING SYSTEM
AUTO SHIFT
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • 4800 Litres
  • 372-8168
  • 3201 mm
comments, misc. repairs, general remarks
  • FR - 11
tires
  • 10 %
  • MICHELIN XHA
  • 26.5 R 25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone