Caterpillar 972K

Caterpillar 972K

Price
191,514 USD
Year
2013
Working hours
6870 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00770
Unit Number22039429
Catalog NumberCU2574334
Manufacturing Year2013
Hours6870 h
CountryFrance
LocationToulouse / Bruguieres, 31
Pricing
Price Excluding Tax$191,514
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
STANDARD LIFTSTANDARD LIFT
Additional InformationAUTO LUBE
EROPS
AIR CONDITIONER
RIDE CONTROL
CE PLATE
STANDARD LIFT
WEIGHT MONITORING SYSTEM
AUTO SHIFT
LIGHTING SYSTEM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • hydraulics
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • FairNécessite un voile de peinture
  • Good
  • FairControler serrure
  • FairManque bavettes sur ailes Arr.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBande caoutchouc à remplacer
safety items
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • FairA contrôler
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Prévoir 500 Heures
cooling system
  • Good
  • Good
  • FairRadiateur à nettoyer
  • Good
  • No
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Reprise avec contre lame boulonnée
  • 4800 Litres
  • 3694403
  • 3200 mm
comments, misc. repairs, general remarks
  • FR - 11
tires
  • 60 %
  • 26.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBARKLEY BLB0170No
Left RearBRIDGESTONE VJL50No
Right FrontBARKLEY BLB0170No
Right RearBRIDGESTONE VJL50No
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone