Caterpillar 972K

Caterpillar 972K

Price
158,879 USD
Year
2013
Working hours
9032 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00693
Unit Number22040594
Catalog NumberCU4344371
Manufacturing Year2013
Hours9032 h
CountryFrance
LocationToulouse / Bruguieres, 31
Pricing
Price Excluding Tax$158,879
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
STANDARD LIFTSTANDARD LIFT
Additional InformationAUTO LUBE
EROPS
AIR CONDITIONER
RIDE CONTROL
DIFFERENTIAL, LIMITED SLIP
STEER, S.T.I.C.
CE PLATE
STANDARD LIFT
WEIGHT MONITORING SYSTEM
AUTO SHIFT
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • FairBandes dUsure (prévoir remplacement)
  • PoorA Remplacer
  • Godet à Contre Lame Boulonnée
  • 4800 litres
  • 3200 mm
comments, misc. repairs, general remarks
  • FR - 11
tires
  • 15 %
  • 26.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSOLIDEAL20
Left RearSOLIDEAL5
Right FrontSOLIDEAL20
Right RearSOLIDEAL5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone