Caterpillar 972K

Caterpillar 972K

Price
247,500 USD
Year
2013
Working hours
6506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberZ4W00647
Unit Number184U006
Catalog NumberCU4307236
Manufacturing Year2013
Hours6506 h
CountryUnited States
LocationUrbana, IA
Pricing
Price Excluding Tax$247,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, GPBOOM, GP
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationInspected 6/14/18 at 6291 hours
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • GoodMinor chips/scrapes.
  • FairMinor cuts/peeling.
  • Good
  • GoodElectric raise hood, operates correctly.
  • FairSmall dent LR fender, RR fender is bent down. Minor dents in front fenders.
  • Good
  • Good
  • FairRH handrail bent back.
  • Good
  • FairPaint is stained/discolored.
  • Good
  • Good
  • Good
  • GoodGood, other than fenders.
  • FairBoth have minor dents in steps, RH ladder bent/twisted backwards. LH ladder slightly bent.
  • YesStaining on paint could be mostly removed with buffing.
safety items
  • Good
  • Good
  • GoodRH egress window.
  • Yes
  • YesHold in 2nd gear stall.
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRH spot mirror partially discolored.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesParts DVD
  • Yes
  • Air seat suspension leaks down in 10-20 minutes.
engine
  • Good
  • Good
  • Good
  • GoodField cleaned at 5133 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • YesMinor oil seeping from breather and fill cap.
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • GoodNo leaks.
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • FairOuter rear work lights not operating.
  • Good
  • Good
  • YesNo ether bottle installed.
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeeping around front and rear output yoke seals.
  • Good
  • Good2100 rpm stall speed.
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • GoodMinor play in steering cylinder pins/bushings.
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRod seal minor leak.
  • YesTilt cylinder minor leak.
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good60% Not flipped.
  • Good
  • Good
  • 6.25 cu/yds.
  • Z1A16325
  • 126”
  • Paint peeling on bucket.
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Inspected 6-14-18 at 6291 hours
general condition
  • FairDent in LH rear fender, RH rear fender and handrail bent. Minor dents in front fenders.
  • Good
  • Yes
  • Yes
  • Yes
tires
  • 26.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone4290NoNo
Left RearBridgestone4290NoNoNo
Right FrontBridgestone4290NoNoNo
Right RearBridgestone4290NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone