Caterpillar 972K

Caterpillar 972K

Price
181,656 USD
Year
2014
Working hours
7902 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00804
Unit Number22039616
Catalog NumberCU4321814
Manufacturing Year2014
Hours7902 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$181,656
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STEER, COMMANDSTEER, COMMAND
BLUETOOTHBLUETOOTH
Additional Informationceinture 3 points
pesage l2180 loadrite
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • GODET STANDard CONTRE LAME 3220mm 4,8 m3 50%
comments, misc. repairs, general remarks
  • FR-23
tires
  • 50%
  • 26.5R25 BRIGESTONE
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone