Caterpillar 972K

Caterpillar 972K

Price
257,205 USD
Year
2013
Working hours
4200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberZ4W00656
Unit Number70351
Catalog NumberCU4289860
Manufacturing Year2013
Hours4200 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$257,205
Tax (10%)$25,721
Price Including Tax$282,926
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Brian Zarkov
Australia
Telephone:+61 3 9566 ext 0941
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone