Caterpillar 972K

Caterpillar 972K

Price
215,952 USD
Year
2012
Working hours
8192 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00403
Unit NumberUM9738
Catalog NumberCU4313725
Manufacturing Year2012
Hours8192 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax$215,952
Tax (10%)$21,595
Price Including Tax$237,548
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional Information* UHF RADIO
2 X EMERGENCY STOP
LOCKABLE BATTERY AND STARTER ISOLATORS
ROADING FENDERS
TC TD RETARDER
TIRES 26.5 R25 ** XHA2 MX L3
WHEEL CHOCKS WITH HOLDERS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone