Caterpillar 972K

Caterpillar 972K

Price
155,451 USD
Year
2013
Working hours
14673 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberZ4W00461
Unit Number128323
Catalog NumberCU2594772
Manufacturing Year2013
Hours14673 h
CountryCanada
LocationSurrey, BC
Pricing
Price Excluding Tax$155,451
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
SUPP STEERSUPP STEER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationTHE FOLLOWING ITEMS HAVE BEEN COMPLETED: INSTALL LIGHTS, MIRROR, REPAIR OIL LEAK AT OIL FILL WASH OIL OFF OF ENGINE, REPLACE FAULTY FUEL SENDING UNIT.

GP BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • YesE 4929008, H 4929007, T 4959171, FA 4928115, RA 4929016
  • Yesmachine has been washed; some dirt remaining on interior areas. Cab interior fairly clean.
  • PoorLeft & right front ladders damaged: sideplates bent & steps twisted. Lower L&R rear steps missing; see pictures
  • Fairright side filter compartment door & hinges dented. Weld repairs on L&R platforms at railing mount areas
  • Good
  • FairMachine exterior cosmetics are in fair overall condition
  • Goodcyclone pre-cleaner
  • Goodsome moderate rust areas
  • Fairright platform railing is broken. Front mounts on L&R platform railings have been re-welded
  • Good
  • Good
  • Fairlarge damage area on right side of rear engine hood
  • PoorLeft & right front fenders dented. Right front mudflap missing.
  • FairRear section of engine hood is out of alignment, rear support member has been welded
  • Good
  • Poorright side engine hood decal missing, left side decal torn
  • Good
  • Goodpaint chips & scrapes: see pictures
  • Good
safety items
  • Yes
  • Machine is equipped with additional cab air filter system. Equipped with rear-view camera system; operational.
  • Yes
  • Yes
  • Goodright side window
  • Good
  • PoorEquipped with Kidde fire suppression system: system is not active, bottle shows full charge, next inspection indicated due 06/2014
gauges, operator station, console
  • Goodappears operational: ambient temp too cold to fully test
  • Goodcab interior is in good overall condition for age / hours.
  • Good
  • Good
  • Good
  • Good
  • Fairfuel guage not working
  • Fairright outside mirror lense is cracked
  • Good
  • Poornot working
  • Good
  • Good
  • Good
  • Good3"
  • Good
  • Good
  • Fairright front window glass is cracked
  • Fairfront and rear spray washers not working
  • Yesoperational
  • Yestattered
  • No
  • Yestattered
  • Yes
  • Yes
  • n/a
  • unknown; fuel guage not working
engine
  • Poorheavy dirt & soot in element, 27" H2O restriction at full load
  • Fairaged belts
  • Yes2012 EPA, CARB T4i compliant
  • Yes
  • No
  • Yesleak at front right side of engine; oil drips to ground; requires additional cleaning to locate source
  • No
  • red, ELC - appears slightly dirty
  • 42 to 75 psi
  • Good
  • GoodDPF soot level at 31.29%, performed manual regen, final soot level at 0.85%
  • Good
  • Good
  • Goodcut: no significant wear metals found
  • Fairengine started easily at +3C, ran with no unusual noises or smoke, oil leak on right side
  • Good30 psi boost @ 2075 rpm
  • Nolight
  • No
  • light
cooling system
  • Poorhydraulic cooler & A/C condensor mounts damaged, cooler cores bent & twisted; see pictures
  • Good
  • Good
  • Fairaged hoses
  • Fairsome external dirt plugging in rad & cooler fins
  • Good
  • No
electrical, starting and charging system
  • Fairbattteries were weak but able to start machine without boosting. Machine had been parked for almost one month
  • Goodstrobe beacon operational
  • Fairtwo front light and two rear cab lights work. Rear hood lights & taillights not working. top front cab lights removed / missing.
  • Good
  • Good
  • Yes
  • Yes
  • Good
  • Active fault codes: 96-3: fuel level sensor; voltage above normal. 267-3: Remote shutdown input: voltage above norma
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Fairfilter cut: heavy visible fine dirt, normal trace fine wear metals; no failures indicated
  • Good
  • Good
  • Goodno significant leaks found
steering
  • Fairmoderate wear consistent with machine hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodleft armrest & stic steering functions normal
  • Goodnot tested
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • holds 2nd gear stall
hydraulics
  • Fairride control appears operational but accumulator charge is possibly low
  • Goodboth work
  • Good
  • Good
  • Fairpilot filter cut: visible dirt, no significant wear metals
  • Good
  • Good
  • Fairduring inspection hydraulic functions operated normal: Possible intermittent electrical problem not replicated during inspection: see note below
  • Good
  • Good
  • Finning mechanics report that when they operated the machine the hydraulic functions would intermittantly quit working; after wiggling the controls & cab wiring all functions would resume working
bucket
  • Good
  • Fair1/16"+ pin/brg play at boom cylinder barrel ends
  • Good1/64"+ pin/brg/bore play
  • Good
  • Good
  • Good
  • GP Bucket
final drives
  • Good
  • Good
  • Good
  • Good
  • Goodmoderate dent in left rear outer tire ring
comments, misc. repairs, general remarks
  • Product Status download on file. Additional pictures on file
tires
  • 89
  • TECHKING ET6A 26.5R25 E3/L3
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTECHKING2790NoYesNo
Left RearTECHKING2893NoYesNo
Right FrontTECHKING2893NoYesNo
Right RearTECHKING2583NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone