Caterpillar 972K

Caterpillar 972K

Price
190,389 USD
Year
2013
Working hours
6687 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00766
Unit Number100015745
Catalog NumberCU4290804
Manufacturing Year2013
Hours6687 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$190,389
Tax (10%)$19,039
Price Including Tax$209,428
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
Additional Information* GP BUCKET
AUTO GREASE SYSTEM
INCLUDES HD RENTAL EXTRAS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone