Caterpillar 972H

Caterpillar 972H

Price
252,000 USD
Year
2009
Working hours
2559 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972H
CategoryWheel Loaders
Serial NumberA7D00778
Unit NumberA7D778
Catalog NumberCU1577011
Manufacturing Year2009
Hours2559 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$252,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationBUCKET-GP, 6.25 CYD
COOLER, AXLE OIL, STD. DIFF
COOLING, HIGH AMBIENT
CUTTING EDGE, BOLT-ON
DRAIN, AXLE ECOLOGY
HEATER, ENGINE COOLANT, 120V
INSTRUCTION,NORTH AMERICA ANSI
JOYSTICK,2 VALVE, W/REMOTE FNR
LIGHTS, CAB
MIRRORS, EXTERNAL
PRECLEANER, TURBINE
PRINTER
PRO-SERIES LOAD RITE SCALE
RADIO, AM/FM CD PLAYER
RADIO, CB (READY)
REMOTE, PRESSURE TAPS
RIDE CONTROL, 2 VALVE
SUN VISOR, FRONT
TIRES,26.5-25 20PR DL-3A GY L3
TOOL BOX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone