Caterpillar 972H

Caterpillar 972H

Price
On Request
Year
2008
Working hours
12400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972H
CategoryWheel Loaders
Serial NumberA7D00655
Unit Number104824
Catalog NumberCU4357374
Manufacturing Year2008
Hours12400 h
CountryChile
LocationSantiago
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional Information*972H WHEEL LOADER
*COOLING, HIGH AMBIENT
*RADIO, CB (READY)
*REMOTE, PRESSURE TAPS
*RIDE CONTROL, 2 VALVE
BUCKET-ROCK, 4.0 CUM
CERT EMISSIONS, ISO9000
DRAIN, AXLE ECOLOGY
GUARD, POWERTRAIN
INSTRUCTION,INTERNATIONAL ISO
INSTRUCTIONS, SPANISH
MIRRORS, EXTERNAL
PACK, ROLL ON/ROLL OFF TRUCK
PACKAGE, VALUE (SW)
PRECLEANER, TURBINE
PROTECTORS, SIDEBAR, SET OF 2
SEAT BELT, 3" WIDE
SEGMENT, BOLT ON
SWITCH, F-N-R SW
TIP, PENETRATION
TIRES 26.5-25 20PR L3 HRL DL
WEAR PLATE, CUTTING EDGE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone