Caterpillar 966M

Caterpillar 966M

Price
187,500 USD
Year
2015
Working hours
7827 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00833
Unit Number184U030
Catalog NumberCU4343648
Manufacturing Year2015
Hours7827 h
CountryUnited States
LocationCedar Rapids, IA
Pricing
Price Excluding Tax$187,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STEER, S.T.I.C.STEER, S.T.I.C.
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationPICTURES AS OF: 8/2/18 7723 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor dents in front fenders.
  • Good
  • Good
  • GoodMinor peeling around edges of decals.
  • FairCounter weight chipped near lights.
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • GoodCooling correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • GoodARD ignition test-successfull.
  • Good
  • Good
  • GoodRe-man at 5286 hrs.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • ELC
  • Engine starts and runs correctly.
  • Normal, 61 psi
  • None, normal.
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • PoorNot working.
  • Good
  • Good
  • Good
  • YesEther bottle installed.
  • Loadrite payload measuring system installed, VGC.
transmission
  • Good
  • Good
  • Good
  • No
  • Yes
  • Machine has noise/vibration from driveline, more noticeable as speed increases.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1970 rpm stall speed.
steering
  • Good
  • Good
  • Good
  • Machine steers correctly.
brake
  • Good
  • Good
  • Good
  • Yes
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic functions operate correctly.
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodNew.
  • Good
  • Good
  • Good
  • Appears slight "bow up" in center front edge of bucket. Both sides of bucket flat on groud and center of bucket area is slightly elevated. Useable as is but not 100% flat it appears.
final drives
  • GoodNo leaks.
  • Good
  • GoodNo leaks.
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspected 8-2-18 @ 7723 hrs.
  • Full PM4 2,000 hour service completed at 7720 hours
general condition
  • Good
  • Good
  • Yes
  • Yes
  • Yes
tires
  • New recap tires installed at 7720 hours
  • 26.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMitas99YesNoNo
Left RearMitas99YesNoNo
Right FrontMitas99YesNoNo
Right RearMitas99YesNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone