Caterpillar 966M

Caterpillar 966M

Price
301,700 USD
Year
2014
Working hours
4156 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00623
Unit Number14A19540
Catalog NumberCU2124522
Manufacturing Year2014
Hours4156 h
CountryUnited States
LocationFairbanks, AK
Pricing
Price Excluding Tax$301,700
Tax-
Price Including Tax-
Features
Accessories
BEACONBEACON
TRANSMISSION GUARDTRANSMISSION GUARD
Additional Information9.3 TIER 4F ENG SN:SYE01373
REGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, 1000KG
AXLES, AUTO DIFF F/R, ED, ETS
HYDRAULICS, 2V RC, STD/HL
HYDRAULIC OIL, STANDARD
STARTING, COLD (120V)
LIGHTS, LED TURN SIGNALS
SEAT, HEATED, LHD
SINGLE AXIS LEVERS, 2V, LHD
MIRRORS, EXTERNAL, HEATED
STEERING, STANDARD
PRODUCT LINK, CELLULAR PL522
COOLING CORES, 9 FPI
ANTIFREEZE, -50C (-58F)
FAN, STANDARD
CAB AR, STANDARD
TIRES,26.5R25 * VJT BS L3
COVER, HVAC, NON-METALLIC
CAB ROOF, NON-METALLIC
FENDERS, STANDARD
AIR INLET STANDARD, RAIN CAP
SN:Y8B04888
QUICK COUPLER, FUSION, 2V
RADIO, AM/FM/CD/MP3 BLUETOOTH
LUBRICATION, MANUAL, STD/HL
PRECLEANER, HVAC
RADIO, CB (READY)
PACK, DOMESTIC RAIL
LIGHTS, HALOGEN
CERT EMISSIONS, EPA TIER 4
LOADER ARMS STEEL LINES REPLACED
SOUND SUPPRESSION, STANDARD
SEAT BELT, 3" W/INDICATOR
BATTERY BLANKET
WINTER COVERS
WITH ARCTIC HOSES
AN77494
HEATER PADS ON OIL PAN, TRANS &
WINTERIZATION DETAILED ON W/O
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone