Caterpillar 966M

Caterpillar 966M

Price
300,000 USD
Year
2014
Working hours
5128 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00428
Unit NumberM435701
Catalog NumberCU2229878
Manufacturing Year2014
Hours5128 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$300,000
Tax-
Price Including Tax-
Features
Additional InformationC9.3 ENGINE
PRODUCT LINK, CELLULAR PL522
REGIONAL PKG, NACD
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, 1000KG
AXLES, AUTO DIFF F/R, ED
HYDRAULICS, 3V RC
HYDRAULIC OIL, STANDARD
WEATHER, COLD START 120V
LIGHTING, STANDARD
SEAT, STANDARD-LHD
SINGLE AXIS LEVERS, 3 VALVE
SEAT BELT, 3" WIDE W/INDICATOR
MIRRORS, EXTERNAL, BASIC
STEERING, STANDARD
FAN, STANDARD
COOLING, STD AMBIENT
CAB AR, STANDARD
ANTIFREEZE, -34C (-29F)
COVER, HVAC
CAB ROOF CAP
FENDERS, STANDARD
CAP GP, RAIN
MANUAL GREASE (STD LIFT & HL)
SOUND SUPPRESSION, STANDARD
RADIO, CB (READY)
RADIO, AM/FM/USB/MP3 BLUETOOTH
GUARD, POWERTRAIN
DOOR, OPENING SYSTEM REMOTE
TIRES, 26.5R25 MX XHA2 ** L3
QUICK COUPLER, READY
BUCKET-GP, 127" 5.50YD3 (QC)
CUTTING EDGE, BOLT-ON
LIGHTS, AUX, HALOGEN, FTO
LINES GP-IMPLEMENT 3V (QC)
CERT EMISSIONS, EPA TIER 4 DSL
0P0800/2861 RN 4-17-17
QUICK COUPLER, FUSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone