Caterpillar 966M

Caterpillar 966M

Price
312,000 USD
Year
2014
Working hours
4918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00491
Unit NumberM431938
Catalog NumberCU2044938
Manufacturing Year2014
Hours4918 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$312,000
Tax-
Price Including Tax-
Features
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
REGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, 1000KG
AXLES, LOCK/OPEN, ED
HYDRAULICS, 3V RC
HYDRAULIC OIL, STANDARD
STARTING, COLD (120V)
LIGHTS, STANDARD
SEAT, STANDARD, LHD
SINGLE AXIS LEVERS, 3V, LHD
SEAT BELT, 3" WIDE
MIRRORS, EXTERNAL
STEERING, STANDARD
FAN, STANDARD
COOLING CORES, 6 FPI
TIRES,26.5R25 * VJT BS L3
ANTIFREEZE, -34C (-29F)
CAB ROOF, NON-METALLIC
CAB AR, STANDARD
AIR INLET STANDARD, RAIN CAP
COVER, HVAC, NON-METALLIC
SOUND SUPPRESSION, STANDARD
FENDERS, STANDARD
RADIO, AM/FM/CD/MP3 BLUETOOTH
LUBRICATION, MANUAL, STD/HL
QUICK COUPLER, FUSION, 3V
GUARD, POWERTRAIN
ADAPTERS, TIP, BOLT-ON, K090
BUCKET-GP, 127" 5.50YD3 (QC)
CERT EMISSIONS, EPA TIER 4
SEGMENTS, BOLT ON, SET OF 7
TIP, EXTRA DUTY
0P0800/2441 RN 4-17-17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone