Caterpillar 966M

Caterpillar 966M

Price
261,464 USD
Year
2015
Working hours
3428 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00832
Unit NumberE126450
Catalog NumberCU2321435
Manufacturing Year2015
Hours3428 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$261,464
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 5.25 CYD GP
ENGINE TIER RATING: T4
STICK STEER
TIRE SIZE: 26.5R25
PRODUCT LINK:
ROPS:
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone