Caterpillar 966M

Caterpillar 966M

Price
307,924 USD
Year
2016
Working hours
1988 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP01758
Unit NumberE132501
Catalog NumberCU2460482
Manufacturing Year2016
Hours1988 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$307,924
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 5.25 CYD GP
ENGINE TIER RATING: T4F
PRODUCT LINK:
ROPS:
TIRE SIZE: 26.5R25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone