Caterpillar 966M

Caterpillar 966M

Price
350,000 USD
Year
2016
Working hours
1050 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP01749
Unit NumberKJP01749
Catalog NumberCU4377753
Manufacturing Year2016
Hours1050 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$350,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
BUCKET-GP, 127" 5.50YD3 (QC)
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, BASIC +
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
KIT, HYDRAULICS, 3V (966/972)
LANE 3 ORDER
LIGHTS, HALOGEN
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL
OMISSION, WORKTOOL
PACK, DOMESTIC TRUCK
PRECLEANER, HVAC
PRECLEANER, TURBINE
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY
QUICK COUPLER, FUSION
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, STANDARD, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD, GLUED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
Dennis Ryan
Telephone:+1 813 671 3700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone