Caterpillar 966M

Caterpillar 966M

Price
286,200 USD
Year
2015
Working hours
2335 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00413
Unit NumberQUC0106
Catalog NumberCU2505486
Manufacturing Year2015
Hours2335 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$286,200
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
108D CLEAN EMISSIONS MODULE
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
966M WHEEL LOADER
966M WHL DCA-1
AXLES
BASIC ARRANGEMENT
CAB AR, STANDARD
CAP GP, RAIN
COOLING, STD AMBIENT
COVER, HVAC
DOOR AR, REMOTE
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULICS, 2V
LIGHTING GP, STANDARD
LINKAGE, STD LIFT
MANUAL GREASE
MIRROR GP, EXTERNAL BASIC
PKG, WEATHER, COLD START (120)
PRODUCT LINK PL522
QUICK COUPLER, READY, STD LIFT
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REGIONAL PKG, NACD
ROOF CAP
SAL, 2V
SEAT BELT, 3"
SEAT GP, STD
SOUND SUPPRESSION, STANDARD
STANDARD COOLANT
STANDART OIL
STEERING, STANDARD
TIRES, 26.5R25 * STL3 TI L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone