卡特彼勒 966M

卡特彼勒 966M

价格
282,980 USD
年份
2015
使用小时
2778 小时 h
电子邮件 x
姓名

我的电子邮件地址:*

好友的电子邮件地址:*

留言:

基本资料
品牌Caterpillar 966M
产品类别轮式装载机
生产号/编号KJP01031
内部库存编号HGN0057
目录编号CU2440199
制造年份2015
使用小时2778 小时 h
国家美国
机器位置Topeka Area, KS
定价
不含税价格$282,980
-
含税价格-
Features
其他信息.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

966M 2015
AIR INLET STANDARD, RAIN CAP
ANSI FILMS
ANTIFREEZE, -34C (-29F)
AUTOLUBE
AXLES, LOCK/OPEN, ED
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
COVER, HVAC, NON-METALLIC
ELECTRICAL & HYDRAULIC INSTALL
EPA TIER 4 FINAL COMPLIANT ENG
FAN, STANDARD
FENDERS, STANDARD
FILTER CAB AIR
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
MIRRORS, EXTERNAL, HEATED
PACK, DOMESTIC TRUCK
PLATFORM
PRODUCT LINK, SATELLITE PL321
PRODUCTION MEASUREMENT, READY
QUICK COUPLER READY
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STANDARD RADIATOR GRILL
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 BS VJT * L3
状态
良好
一般
不良
  • 其他注释 一般修理说明
其他注释 一般修理说明
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
发送报价
完成!

您的报价已经成功发送. 卖家将很快与您联系!

联系供应商
FOLEY EQUIPMENT COMPANY见库存网站选择联系人
Contact Us
电话:+316 943 4211
评语
姓名:公司:电子邮件:业务电话:城市:国家:
我希望卖方通过此方式联系我:通过邮件通过电话