Caterpillar 966M

Caterpillar 966M

Price
357,696 USD
Year
2017
Working hours
1756 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP02572
Unit NumberE136768
Catalog NumberCU2574999
Manufacturing Year2017
Hours1756 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$357,696
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional InformationTIRE SIZE: 26.5R25
ROPS:
BUCKET SIZE: 5.5 CYD
PRODUCT LINK:
HEATER
ENGINE TIER RATING: T4F
AIR CONDITIONING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone