Caterpillar 966M

Caterpillar 966M

Price
284,000 USD
Year
2014
Working hours
3338 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00603
Unit NumberL5959
Catalog NumberCU2534854
Manufacturing Year2014
Hours3338 h
CountryUnited States
LocationAltoona, IA
Pricing
Price Excluding Tax$284,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationLIGHTS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairMINOR PEELING
  • Good
  • FairFRONT RIGHT FENDER HAS MINOR BEND
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJune 2017
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 100%
  • 100%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWET TYPE
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
bucket
  • Good
  • FairWEAR PADS SHOWING WEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 5.5 CU. YD
  • PO3635196X33717
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
general condition
  • Good
  • Good
  • Good
  • Yes
tires
  • 60%
  • 26.5R25 MICHELIN
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone