Caterpillar 966M

Caterpillar 966M

Price
336,400 USD
Year
2014
Working hours
3751 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00621
Unit Number14A19539
Catalog NumberCU2116231
Manufacturing Year2014
Hours3751 h
CountryUnited States
LocationPrudhoe Bay, AK
Pricing
Price Excluding Tax$336,400
Tax-
Price Including Tax-
Features
Accessories
TRANSMISSION GUARDTRANSMISSION GUARD
Additional Information9.3 TIER 4F ENG SN:SYE01582
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AXLES, AUTO DIFF F/R, ED, ETS
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, STANDARD
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
LIGHTS, HALOGEN
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
LOADER ARMS STEEL LINES REPLACED
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL, HEATED
PACK, DOMESTIC RAIL
PRECLEANER, HVAC
QUICK COUPLER, FUSION, 2V
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED, LHD
SINGLE AXIS LEVERS, 2V, LHD
SN:Y8B04910
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TIRES,26.5R25 * VJT BS L3
WITH ARCTIC HOSES
PRODUCT LINK, CELLULAR PL522
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone