Caterpillar 966M

Caterpillar 966M

Price
218,250 USD
Year
2014
Working hours
4389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00505
Unit Number435703
Catalog NumberCU2151197
Manufacturing Year2014
Hours4389 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$218,250
Tax-
Price Including Tax-
Features
Additional InformationC9.3 ENGINE
PRODUCT LINK, CELLULAR PL522
REGIONAL PKG, NACD
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, 1000KG
AXLES, AUTO DIFF F/R, ED
HYDRAULICS, 3V RC
HYDRAULIC OIL, STANDARD
WEATHER, COLD START 120V
LIGHTING, STANDARD
SEAT, STANDARD-LHD
SINGLE AXIS LEVERS, 3 VALVE
SEAT BELT, 3" WIDE W/INDICATOR
MIRRORS, EXTERNAL, BASIC
STEERING, STANDARD
FAN, STANDARD
COOLING, STD AMBIENT
CAB AR, STANDARD
ANTIFREEZE, -34C (-29F)
COVER, HVAC
CAB ROOF CAP
FENDERS, STANDARD
CAP GP, RAIN
MANUAL GREASE (STD LIFT & HL)
SOUND SUPPRESSION, STANDARD
RADIO, CB (READY)
RADIO, AM/FM/USB/MP3 BLUETOOTH
GUARD, POWERTRAIN
DOOR, OPENING SYSTEM REMOTE
LIGHTS, AUX, HALOGEN, FTO
QUICK COUPLER, READY
BUCKET-GP, 127" 5.50YD3 (QC)
CUTTING EDGE, BOLT-ON
LINES GP-IMPLEMENT 3V (QC)
RPM INDUSTRIES,QUICK-EVAC SYSTEM
CERT EMISSIONS, EPA TIER 4 DSL
QUICK COUPLER, FUSION
4369 KCW 12/3/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone