Caterpillar 966M

Caterpillar 966M

Price
250,000 USD
Year
2015
Working hours
7463 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00873
Unit NumberEQ012202
Catalog NumberCU2280484
Manufacturing Year2015
Hours7463 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
BLUETOOTH RADIOBLUETOOTH RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Additional InformationFAN, REVERSING VPF
FENDERS, STANDARD
FILM, VPF WARNING, ANSI
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, LOGGER
LANE 3 ORDER
LIGHTS, AUX, HALOGEN
LIGHTS, STANDARD
LINKAGE, LOGGER
LUBRICATION, MANUAL
MIRRORS, EXTERNAL, HEATED
966M WHEEL LOADER
AIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED, AOC
CAB ROOF, STANDARD
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, 2300KG
COVER, HVAC, NON-METALLIC
PACK, DOMESTIC TRUCK
OMISSION, WORKTOOL
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED, LHD
SINGLE AXIS LEVERS, 3V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, SECONDARY
TIRES, 26.5R25 YK RB31 * L3
WINDOWS, STANDARD, GLUED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • torque converter
  • tires
general appearance
  • GoodCab
  • GoodCosmetics
  • GoodNo Trans guard installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDoor will not latch
  • Good
  • Good
  • No
  • YesAt last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Full
  • 1/4
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Full
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Starts and charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Overall good
steering
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
brake
  • Good
  • Good
  • GoodInternal clutch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • Good
  • FairSeeping
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
bucket
  • Fair
  • Good
  • Fair
  • Yes
  • No attachment with machine
final drives
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • No
comments, misc. repairs, general remarks
  • Inspection done @ 7466 hrs
general condition
  • Good
  • Good
  • FairFront frame has surface rust
  • Yes
  • Yes
torque converter
  • Good
tires
  • 100
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMaxam100No
Left RearMaxam100No
Right FrontMaxam100No
Right RearMaxam100No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone