Caterpillar 966M

Caterpillar 966M

Price
273,300 USD
Year
2015
Working hours
2728 h
Videos of Caterpillar 966M
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00866
Unit NumberQUC0066
Catalog NumberCU2489870
Manufacturing Year2015
Hours2728 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$273,300
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationCAT CERTIFIED USED ELIGIBLE

DOOR AR, REMOTE
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULICS, 3V
LIGHTING GP, STANDARD
LINES, CONNECTOR (QC)
LINKAGE, STD LIFT
MANUAL GREASE
MIRROR GP, EXTERNAL BASIC
1000 ENGINE
108D CLEAN EMISSIONS MODULE
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
966M WHEEL LOADER
966M WHL DCA-4
ANTIFREEZE, -50
AXLES, AUTO DIFF FRONT/REAR
BASIC ARRANGEMENT
CAB AR, STANDARD
CAB GP, RAIN
CAB PROD LINK 321
COOLING, STD AMBIENT
COVER, HVAC
REGIONAL PKG, NACD
CERTIFIED USED MACHINE
PKG, WEATHER, COLD START (120)
QUICK COUPLER, READY, STD LIFT
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
ROOF CAP
SAL, 3V
SEAT BELT, 3"
SEAT GP, STD
SOUND SUPPRESSION, STANDARD
STANDARD COOLANT
STANDART OIL
STEERING, STANDARD
TIRES, 26.5 R25 ** XHA2 MX L3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFEW STEPS HAVE SOME MINOR BENDS
  • No
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone