Caterpillar 966M

Caterpillar 966M

Price
208,590 USD
Year
2015
Working hours
4518 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00934
Unit NumberNGN1064
Catalog NumberCU2244019
Manufacturing Year2015
Hours4518 h
CountryUnited States
LocationManhattan, KS
Pricing
Price Excluding Tax$208,590
Tax-
Price Including Tax-
Features
Additional Information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

966M 2015
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AUTOLUBE
AXLES, LOCK/OPEN, ED
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
COVER, HVAC, NON-METALLIC
ELECTRICAL & HYDRAULIC INSTALL
EPA TIER 4 FINAL COMPLIANT ENG
FAN, STANDARD
FENDERS, STANDARD
FILTER CAB AIR
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHT, WARNING BEACON
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
MIRRORS, EXTERNAL, HEATED
PACK, DOMESTIC TRUCK
PLATFORM
PRODUCT LINK, SATELLITE PL321
PRODUCTION MEASUREMENT, READY
QUICK COUPLER READY
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STANDARD RADIATOR GRILL
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIRES,26.5R25 * VJT BS L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone