Caterpillar 966M

Caterpillar 966M

Price
275,000 USD
Year
2015
Working hours
3062 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00899
Unit Number001408220
Catalog NumberCU2129843
Manufacturing Year2015
Hours3062 h
CountryUnited States
LocationLeland, NC
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationSEAT BELT, 2 WIDE W/INDICATOR
BUCKET-GP, 126 5.25 YD3
REGIONAL PKG, NACD
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
AXLES, MANUAL DIFF FRONT, ED
HYDRAULICS, 2V RC
HYDRAULIC OIL, STANDARD
PKG, WEATHER, STD
LIGHTING, LED
SEAT, STANDARD-LHD
JOYSTICK, 2 VALVE
FAN, VARIABLE PITCH FAN
ANTIFREEZE, -34C (-29F)
CAB AR, STANDARD
CAB ROOF CAP
COVER, HVAC, PLASTIC
CAP GP, RAIN
SOUND SUPPRESSION, STANDARD
FENDERS, STANDARD
RADIO, AM/FM/USB/MP3 BLUETOOTH
AUTOLUBE,CATERPILLAR STD-LIFT
FILM, VPF (ANSI)
GUARD, POWERTRAIN
CUTTING EDGE, BOLT-ON
PRODUCTION MEASUREMENT, READY
STEERING, STANDARD
MIRRORS, EXTERNAL, BASIC
COOLING, 9 FINS PER INCH
PRODUCT LINK, SATELLITE PL321
COUNTERWEIGHT, AGGREGATE
CERT EMISSIONS, EPA TIER 4
DOMESTIC TRUCK
LANE 3 ORDER
966M WHEEL LOADER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Yes
  • GoodLeft rear minor bend.
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • GoodBoth the right and left front fenders have minor bends.
  • Good
  • Good
  • Good
  • Good
  • GoodCab
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFront washer does not work.
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Full
  • 3/4 full
  • Back up camera
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Auto lube low on grease.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairEdges already been turned, need a set of edges soon.
  • Good
  • Good
final drives
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall machine in good condition.
  • Overall good machine
tires
  • 26. 5R25 radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama70
Left RearYokohama70
Right FrontYokohama70
Right RearYokohama70
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone