Caterpillar 966M

Caterpillar 966M

Price
443,076 USD
Year
2017
Working hours
3433 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP02575
Unit Number159000PF
Catalog NumberCU4341424
Manufacturing Year2017
Hours3433 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$443,076
Tax-
Price Including Tax-
Features
Additional InformationLIGHTS, HALOGEN
STARTING, COLD (120V)
FENDERS, BASIC +
AXLES, LOCK/OPEN, ED
COUNTERWEIGHT, 1000KG
.
LINKAGE, STANDARD LIFT
CAB, DELUXE
LUBRICATION, MANUAL, STD
STANDARD PACKAGE
TIRES, 26.5R25 MX XHA2 ** L3
REGIONAL PACKAGE, AM-N
STEERING, STANDARD
QUICK COUPLER READY
GUARD, POWERTRAIN
HOOD, NON-METALLIC
SINGLE AXIS LEVERS, 2V, LHD
PRODUCT LINK, CELLULAR PLE641
HYDRAULICS, 2V RC (3V READY)
FAN, STANDARD
SOUND SUPPRESSION, STANDARD
COOLING CORES, 9 FPI
AIR INLET STANDARD, RAIN CAP
HYDRAULIC OIL, STANDARD
ANTIFREEZE, -34C (-29F)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Matthew Walent
Telephone:+1 540 940 8049
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone