Caterpillar 966M

Caterpillar 966M

Price
240,000 USD
Year
2015
Working hours
4907 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP01119
Unit NumberKJP1119
Catalog NumberCU4389813
Manufacturing Year2015
Hours4907 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$240,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
AIR INLET STANDARD, RAIN CAP
CAB ROOF, STANDARD
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 1000KG
COVER, HVAC
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
FENDERS, STANDARD
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC
JOYSTICK, 3V, LHD
LANE 3 ORDER
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL, BASIC
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER READY
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD, GLUED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • tires
general appearance
  • Good
  • Good
  • Good
  • GoodBottom of the shroud has a little damage to the fiberglass shroud where the fiberglass appears to be flaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat looks real good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red coolant
  • Engine starts and runs good.
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Cooling system looks good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • No
  • Transmission shifts good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Machine steers good
brake
  • Good
  • Good
  • Good
  • Good
  • Brakes work good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic system works good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • FairBolt on cutting edges have already been flipped and are getting pretty thin.
  • Good
  • Good
  • Yes
  • Bucket looks good
final drives
  • Good
  • Good
  • Good
  • No
  • Powertrain looks good
comments, misc. repairs, general remarks
  • Machine starts, runs and operates real good
axle assemblies
  • Good
  • Good
  • Good
tires
  • 26.5R25. A couple of tires have some minor sidewall cuts that don’t appear to be very deep
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left RearBridgestone12NoNoNo
Right FrontMaxam105NoYesYes
Right RearBridgestone18NoNoYes
Left FrontMaxam106NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone