Caterpillar 966M

Caterpillar 966M

Price
249,000 USD
Year
2015
Working hours
4369 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP01022
Unit Number454453
Catalog NumberCU4281965
Manufacturing Year2015
Hours4369 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$249,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
ENGINEENGINE
Additional InformationJOYSTICK, 2 VALVE
COOLING, STD AMBIENT
RADIO, AM/FM CD/MP3 PLAYER
FENDERS, STANDARD
QUICK COUPLER, FUSION
966M WHEEL LOADER
SEAT BELT, 2"
REGIONAL PKG, NACD
LIGHTS, HALOGEN
STEERING, STANDARD
CLEAN EMISSIONS MODULE
GUARD, POWERTRAIN
HYDRAULICS, 2V
PRECLEANER, TURBINE
LINKAGE, STD LIFT
BUCKET-GP, 5.25 CYD-FUS W/ EDGE
FAN, STANDARD
CAT PROD LINK 321
LIGHTING GP, STANDARD
TC, TD, RETARDER
STANDARD COOLANT
SEAT GP, STD
SOUND SUPPRESSION, STANDARD
TRANSMISSION & DRIVE LINE
PKG, WEATHER, STD
CAB AR, STANDARD
COVER, HVAC
2015 CATERPILLAR 966M W-LOADER
MIRROR GP, EXTERNAL BASIC
ROOF CAP
TIRES, 26.5R25 BS 80%
SUN VISOR, REAR
4368 GD 1/10/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • GoodNeeds touch up
  • Good
  • Fair
  • Good
  • GoodLeft lower enclosure bent and missing baffle rivet
  • FairRight front fender bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNeeds touch up and decals
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft rear bent. Right ladder missing bottom step and belting
  • No
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTagged May 2015
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • PoorNot cooling
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas logged and active codes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPL321
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 90%
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • 0SYE07668
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNeeds cleaned
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesNeeds bottle and tested
transmission
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairTransmission front output yoke leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • KPD03148
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet inboard
  • Yes
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLeft leaking
  • Good
  • Good
  • Good
  • Good
  • YesLeft lift cylinder
attachments / work tools
  • Fair
  • YesS/N B1H07376. Missing time locks on both sides
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good30% have not been turned
  • Good
  • Good
  • PoorFusion coupler Left fusion cylinder won’t release
  • Yes
  • 5.25 cyd
  • ARN05862
  • 5.25 cyd
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • No
torque converter
  • Good
  • Good
  • Good
  • Good
  • TXT00952
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone70NoNoNo
Left RearBridgestone70NoNoNo
Right FrontBridgestone70NoYesNo
Right RearBridgestone70NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone