Caterpillar 966M

Caterpillar 966M

Price
319,000 USD
Year
2015
Working hours
1997 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00417
Unit NumberLKE02937
Catalog NumberCU2232074
Manufacturing Year2015
Hours1997 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$319,000
Tax-
Price Including Tax-
Features
Additional Information*966M WHEEL LOADER
*REGIONAL PKG, NACD
*STANDARD PACKAGE
*LINKAGE, STANDARD LIFT
*COUNTERWEIGHT, 1000KG
*AXLES, AUTO DIFF F/R, ED
*HYDRAULICS, 3V RC
*HYDRAULIC OIL, STANDARD
*WEATHER, COLD START 120V
*LIGHTS, STANDARD
*SEAT, STANDARD-LHD
*SINGLE AXIS LEVERS, 3 VALVE
*SEAT BELT, 3" WIDE W/INDICATOR
*MIRRORS, EXTERNAL, BASIC
*STEERING, STANDARD
*PRODUCT LINK, CELLULAR PL522
*FAN, STANDARD
*COOLING, 9 FINS PER INCH
*CAB AR, STANDARD
*ANTIFREEZE, -34C (-29F)
*COVER, HVAC, PLASTIC
*CAB ROOF CAP
*FENDERS, STANDARD
*CAP GP, RAIN
*MANUAL GREASE (STD LIFT & HL)
*SOUND SUPPRESSION, STANDARD
*RADIO, CB (READY)
*RADIO, AM/FM/USB/MP3 BLUETOOTH
*GUARD, POWERTRAIN
*DOOR, OPENING SYSTEM REMOTE
TIRES, 26.5R25 TI STL3 * L3
*QUICK COUPLER, READY
CERT EMISSIONS, EPA TIER 4
LANE 1 ORDER
PACK, DOMESTIC TRUCK
F/R AUTO DIFF $7568 VALUE)
PRICED 05/09/17 DA (3V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone