Caterpillar 966M

Caterpillar 966M

Price
350,000 USD
Year
2015
Working hours
4788 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00966
Unit NumberKJP00966
Catalog NumberCU2462986
Manufacturing Year2015
Hours4788 h
CountryUnited States
Location6200 N Us 301/441, FL
Pricing
Price Excluding Tax$350,000
Tax-
Price Including Tax-
Features
Additional InformationREGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, 1000KG
AXLES, LOCK/OPEN, ED
HYDRAULICS, 2V RC, STD/HL
HYDRAULIC OIL, STANDARD
STARTING, COLD (120V)
LIGHTS, STANDARD
SEAT, STANDARD, LHD
JOYSTICK, 2V, LHD
SEAT BELT, 2" W/INDICATOR
MIRRORS, EXTERNAL
STEERING, STANDARD
PRODUCT LINK, SATELLITE PL321
COOLING CORES, 9 FPI
ANTIFREEZE, -34C (-29F)
FAN, STANDARD
CAB AR, STANDARD
TIRES,26.5R25 * VJT BS L3
COVER, HVAC, NON-METALLIC
CAB ROOF, NON-METALLIC
FENDERS, STANDARD
PRECLEANER, TURBINE
QUICK COUPLER, FUSION, 2V
SOUND SUPPRESSION, STANDARD
FORK, PALLET 72" (QC)
BUCKET-GP, 127" 5.50YD3 (QC)
LUBRICATION, MANUAL, STD/HL
CUTTING EDGE, BOLT-ON
RADIO, AM/FM/USB/MP3 BLUETOOTH
PACK, DOMESTIC TRUCK
SUN VISOR, REAR
LIGHTS, HALOGEN
RADIO, CB (READY)
PRECLEANER, HVAC
CERT EMISSIONS, EPA TIER 4
GUARD, POWERTRAIN
LANE 3 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone