Caterpillar 966M

Caterpillar 966M

Price
309,000 USD
Year
2015
Working hours
6320 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00847
Unit NumberEQ099247
Catalog NumberCU4332933
Manufacturing Year2015
Hours6320 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$309,000
Tax-
Price Including Tax-
Features
Additional Information966M
966M WHEEL LOADER
ANTIFREEZE, -34C (-29F)
AUTOLUBE,CATERPILLAR
AUTOLUBE,CATERPILLAR STD-LIFT
AXLES, AUTO DIFF F/R, AOC, ED
CAB AR, STANDARD
CAB ROOF CAP
CERT EMISSIONS, EPA TIER 4
COOLING, 9 FINS PER INCH
COUNTERWEIGHT, 2300KG
COVER, HVAC, PLASTIC
FAN, VARIABLE PITCH FAN
FENDERS, STANDARD
FILM, VPF (ANSI)
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC (AUXILIARY)
JOYSTICK, 3 VALVE
LIGHTING, STANDARD
LINKAGE, AUXILIARY
MIRRORS, EXTERNAL, HEATED
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER, FUSION, 3V
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
SEAT BELT, 2" WIDE W/INDICATOR
SEAT, STANDARD-LHD
TIRES,26.5R25 * VSDL BS L5
SOUND SUPPRESSION, STANDARD
WEATHER, COLD START 120V
LANE 3 ORDER
DOMESTIC TRUCK
STANDARD PACKAGE
REGIONAL PKG, NACD
STEERING, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone