Caterpillar 966M

Caterpillar 966M

Price
355,000 USD
Year
2014
Working hours
2952 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00584
Unit NumberKJP00584
Catalog NumberCU2031742
Manufacturing Year2014
Hours2952 h
CountryUnited States
LocationKingsport, TN
Pricing
Price Excluding Tax$355,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
REGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
AXLES, LOCK/OPEN, ED
HYDRAULICS, 2V RC, STD/HL
HYDRAULIC OIL, STANDARD
STARTING, STANDARD
LIGHTS, STANDARD
SEAT BELT, 2" W/INDICATOR
MIRRORS, EXTERNAL
STEERING, STANDARD
PRODUCT LINK, CELLULAR PL522
FAN, STANDARD
ANTIFREEZE, -34C (-29F)
TIRES, 26.5R25 MX XHA2 ** L3
CAB ROOF, NON-METALLIC
CAB AR, STANDARD
AIR INLET STANDARD, RAIN CAP
COVER, HVAC, NON-METALLIC
SOUND SUPPRESSION, STANDARD
FENDERS, STANDARD
CUTTING EDGE, HEAVY DUTY
BUCKET-MH, 5.25 CYD
PACK, DOMESTIC TRUCK
LUBRICATION, MANUAL, STD/HL
RADIO, CB (READY)
RADIO, AM/FM/USB/MP3 BLUETOOTH
CERT EMISSIONS, EPA TIER 4
GUARD, POWERTRAIN
SEAT, STANDARD, LHD
COUNTERWEIGHT, AGGREGATE
EQUIPPED WITH CAT PRODUCT LINK
CATERPILLAR 966M WHEEL LOADER
JOYSTICK, 2V, LHD
COOLING CORES, 9 FPI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS MACHINERY CORPORATIONSee InventoryWebsiteSelect contact
Matthew Reid
Telephone:+1 865 3846543
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone