Caterpillar 966M

Caterpillar 966M

Price
279,800 USD
Year
2015
Working hours
3350 h
Videos of Caterpillar 966M
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00947
Unit NumberRUC0133
Catalog NumberCU4348273
Manufacturing Year2015
Hours3350 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$279,800
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationWORK READY

1000 ENGINE
108D CLEAN EMISSIONS MODULE T4F
3000 TRANSMISSION & DRIVE LINE
3100 TC, TD, RETARDER
966M WHEEL LOADER
AXLES, AUTO DIFF FRONT/REAR
BASIC ARRANGEMENT
CAB AR, STANDARD
CAT PROD LINK 321
COOLING, STD AMBIENT
COVER, HVAC
FAN, STANDARD
FENDERS, ROADING
GUARD, POWERTRAIN
HYDRAULICS, 2V
JOYSTICK, 2 VALVE
LHD STEERING
LIGHTING GP, LED
LIGHTS, HALOGEN
LINKAGE, STD LIFT
MANUAL GREASE
MIRROR GP, HEATED
PKG, WEATHER, STD
PRECLEANER, TURBINE
RADIO, AM/FM CD/MP3 PLAYER
RADIO, CB (READY)
REGIONAL PKG, NACD
ROOF CAP
SEAT BELT, 2"
SOUND SUPPRESSION, STANDARD
STANDARD COOLANT
STANDART OIL
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 * STL3 TI L3
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone