Caterpillar 966M

Caterpillar 966M

Price
291,088 USD
Year
2014
Working hours
2255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00530
Unit NumberE123309
Catalog NumberCU2321057
Manufacturing Year2014
Hours2255 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$291,088
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 4.75 CYD GP
ENGINE TIER RATING: T4
STICK STEER
TIRE SIZE: 26.5R25
HEATER
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone