Caterpillar 966M

Caterpillar 966M

Price
289,000 USD
Year
2014
Working hours
3548 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00436
Unit NumberS058009
Catalog NumberCU4319776
Manufacturing Year2014
Hours3548 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$289,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE, -34C (-29F)
AXLES, MANUAL DIFF FRONT, ED
BUCKET-GP, 126 5.25 YD3
CAB AR, STANDARD
CAB ROOF CAP
CAP GP, RAIN
CERT EMISSIONS, EPA TIER 4
COOLING, STD AMBIENT
COUNTERWEIGHT, 1000KG
COVER, HVAC
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LIGHTING, STANDARD
LINKAGE, STANDARD LIFT
MIRRORS, EXTERNAL, BASIC
PRODUCT LINK, CELLULAR PL522
RADIO, AM/FM/USB/MP3 BLUETOOTH
SEAT, STANDARD-LHD
SINGLE AXIS LEVERS, 2 VALVE
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STEERING, STANDARD
TIRES,26.5R25 * VJT BS L3
WEATHER, COLD START 120V
LANE 2 ORDER
DOMESTIC TRUCK
REGIONAL PKG, NACD
ENGINE S/N SYE00602
DOOR, OPENING SYSTEM REMOTE
MANUAL GREASE (STD LIFT & HL)
SEAT BELT, 3 WIDE W/INDICATOR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone