Caterpillar 966M

Caterpillar 966M

Price
265,000 USD
Year
2015
Working hours
4767 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00729
Unit Number434383
Catalog NumberCU2114476
Manufacturing Year2015
Hours4767 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$265,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/4319 GD 6/22/18
ADAPTERS, TIP, BOLT-ON, K090
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -34C (-29F)
AXLES, AUTO DIFF F/R, ED
BRIDGESTONE 26.5R25 VMT ... HR
BUCKET-GP, 127" 5.50YD3 (QC)
C9 ENGINE
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, 1000KG
COVER, HVAC, NON-METALLIC
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL
PRODUCT LINK, SATELLITE PL321
QUICK COUPLER, FUSION, 3V
QUICK-EVAC SYSTEM
RADIO, AM/FM/CD/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, STANDARD, LHD
SEGMENTS, BOLT ON, SET OF 7
SINGLE AXIS LEVERS, 3V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TIP, EXTRA DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone