Caterpillar 966M

Caterpillar 966M

Price
695,000 USD
Year
2014
Working hours
1300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00461
Unit NumberKJP461
Catalog NumberCU2039881
Manufacturing Year2014
Hours1300 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$695,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
REGIONAL PKG, AM-N
STANDARD PACKAGE
LINKAGE, STANDARD LIFT
COUNTERWEIGHT, 1000KG
AXLES, LOCK/OPEN, ED
HYDRAULICS, 2V RC, STD/HL
HYDRAULIC OIL, STANDARD
STARTING, COLD (120V)
LIGHTS, LED TURN SIGNALS
SEAT, STANDARD, LHD
JOYSTICK, 2V, LHD
SEAT BELT, 3" WIDE
MIRRORS, EXTERNAL
PRODUCT LINK, SATELLITE PL321
COOLING CORES, 9 FPI
ANTIFREEZE, -34C (-29F)
FAN, STANDARD
CAB AR, STANDARD
TIRES, 26.5R25 MX XHA2 ** L3
PRECLEANER, TURBINE
COVER, HVAC, NON-METALLIC
BUCKET-MH, 5.25 CYD
FENDERS, STANDARD
AUTOLUBE
CUTTING EDGE, BOLT-ON
RADIO, CB (READY)
RADIO, AM/FM/USB/MP3 BLUETOOTH
LIGHTS, HALOGEN
SUN VISOR, REAR
OIL CHANGE SYSTEM, HIGH SPEED
GUARD, POWERTRAIN
SOUND SUPPRESSION, STANDARD
PACK, DOMESTIC TRUCK
STEERING, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone