Caterpillar 966M

Caterpillar 966M

Price
175,000 USD
Year
2015
Working hours
12447 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 966M
CategoryWheel Loaders
Serial NumberKJP00718
Unit Number14NE0902
Catalog NumberCU4370707
Manufacturing Year2015
Hours12447 h
CountryUnited States
LocationConroe, TX
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
STEER, COMMANDSTEER, COMMAND
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Additional InformationANTIFREEZE, -34C (-29F)
AXLES, LOCK/OPEN, ED
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 2300KG
COVER, HVAC, NON-METALLIC
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
FENDERS, STANDARD
FILM, FOREST
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, LOGGER
LANE 3 ORDER
LIGHTS, HALOGEN
LIGHTS, LED TURN SIGNALS
LINKAGE, LOGGER
LUBRICATION, MANUAL
MIRRORS, EXTERNAL
OIL CHANGE SYSTEM, HIGH SPEED
OMISSION, WORKTOOL
PACK, DOMESTIC TRUCK
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/USB/MP3 BLUETOOTH
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD, LHD
SINGLE AXIS LEVERS, 3V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, STANDARD
STEERING, STANDARD
TIRES,26.5R25 * VJT BS L3
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSlightly bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Red
  • Has codes for injector #1 and #5. See ET for problem.
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairLeft rear work light not working
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBucket worn thin on front. Cutting edge is fair. Has not been flipped.
  • Good
  • Good
  • Yes
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
torque converter
  • Good
  • Good
  • Good
  • Good
tires
  • 10
  • All tires are the same. All almost bald.
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone110
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG CATSee InventoryWebsiteSelect contact
Kris Jordan
Telephone:+1 936 632 6775
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone